发布您的产品
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
Metallic collection - BIM textures
    STACBOND

    Metallic collection - BIM textures

    What better to reflect the modernity of a building than the lustre of metal? With a wide range of colours and finishes, the panels from the Metallic Collection offer several options to really finish a building with style. The exclusive technology used for the panels, based on two aluminium plates and a thermoplastic core, guarantees that beauty is accompanied by energy efficiency and a high level of acoustic insulation.

    STACBOND composite panel is composed of two aluminium sheets and a mineral charge inner core. It has excellent mechanical properties, providing bending rigidity with reduced weight, surface flatness, durability and ease of maintenance.

    规格
    • Its manufacturing standard consists of an outer sheet of aluminium alloy 5005 and an inner sheet of 3105. There are two different cores available depending on their mineral charge which may be non-combustible or fire retardant, and are classified (in accordance with UNE 13501-1:2007) as A2-s1, d0 (STACBOND A2 non-combustible) and B-s1, d0 (STACBOND FR fire retardant).

      Our experience and know-how is put at the service of technicians and architects to make their projects a reality. The customization of solutions and elements is one of our strengths that makes us a preferred partner in projects where ventilated facades play a major role.

      • Personalized finishes
      • Any color of the RAL / PANTONE / NCS charts
      • Ad-hoc assembly systems according to panel installation
      • Panel transformations
    技术规格
    • 唯一参考metallic-collection-bim-textures
    • 产品系列STACBOND Finishes
    • 产品组合Metallic collection
    • 类型建筑材料材料
    • 发布日期2022-07-11
    • 版本号1
    相关
    • 主材料铝
    • 次要材料Composite
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 建筑材料