发布您的产品
Panam Evo Xtreme Basin mixer 60 by Clever

Panam Evo Xtreme Basin mixer 60 by Clever

Panam Evo Xtreme Basin mixer H=60 by Clever.
规格
    • Basin mixer with aerator, flexible hoses M10 - 3/8” x 420 mm. 
    • Total hight 120 mm. 
    • Basis included. 
    • Chroming with high corrosion resistance, Ø35 mm cartridge. 
    • Chain holder at a 25°. 
    • Aerator class A (9 - 12 l/min)


    技术规格
    • 唯一参考mm_lavabo_60_panam_evo_xtreme
    • 产品系列Taps & Mixers
    • 产品组合Panam Evo Xtreme range
    • 类型对象(单个对象)
    • 发布日期2019-10-01
    • 版本号1
    相关
    • 主材料黄铜
    • 次要材料聚酰胺
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Bathtubs
    • UNSPSC 代码30181501
    • Uniclass 2015 代码Pr_40_20_87_98
    • Uniclass 2015 说明Washbasin taps
    • CSI MasterFormat 2014 代码22 41 39
    • CSI MasterFormat 2014 标题Residential Faucets, Supplies, and Trim
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 非洲
    安道尔
    摩洛哥
    葡萄牙
    西班牙