发布您的产品
Ensemble™, Series 7218, 60" x 32" Right-Hand Shower Base

Ensemble™, Series 7218, 60" x 32" Right-Hand Shower Base

Perfect for tile down applications, the Ensemble end drain shower base allows for a customized look without the worry of a tile receptor. It is the ideal remodeling solution for those who no longer need a bathtub or who now want to have a lower threshold to step over.

  • Easily replaces a standard 5' bathtub/shower without moving the drain
  • Made of solid Vikrell® material for strength, durability, and lasting beauty
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • 10-year consumer/3 year commercial limited warranty
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
技术规格
  • 唯一参考sterling-plumbing-72181120
  • 产品系列Showers
  • 产品组合Ensemble
  • 类型对象(单个对象)
  • 发布日期2017-01-25
  • 版本号1
分类
  • BIMobject 类别卫生 - 淋浴器

发售地区

北美
美国