发布您的产品
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater
Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater

    Stiebel Eltron CNS 100-1 E Wall Mounted Convection Heater

    The Stiebel Eltron CNS 100-1 E is a wall-mounted convection heater. It operates on 1000 watts. Its built-in thermostat allows for this unit to be a perfect stand-alone heating unit in bathrooms or small bedrooms. The CNS 100-1 E comes complete with built-in overheat protection to keep your mind at ease. This unit works through natural convection ensuring a draft-free operation. It allows for cool air to flow through the bottom, warm it with its heating element and silently release it as it rises out of the top. When set to the lowest setting on the thermostat it will maintain a temperature above freezing.

    • Attractive slim line European design
    • Built in thermostat with selectable temperature range from 45 Degree- 86 Degree F
    • Works with existing wall-mounted thermostat
    • Draft-free, silent operation. Overheat protection is built into the unit
    • Voltage: 120 volts

    As Featured On Amazon.com

    规格
    • TECHNICAL SPECIFICATIONS:

      Part Number: CNS 100-1 E
      Item model number: CNS 100-1 E
      Style: CNS 100-1 E
      Voltage: 120 volts
      Wattage: 1000 watts

    技术规格
    • 唯一参考Stiebel-Eltron-CNS-100-1-E-233586-Wall-Mounted-Convection-Heater
    • 产品系列Heating
    • 产品组合CNS-E
    • 类型文档(信息)
    • 发布日期2019-02-12
    • 版本号1
    • 高度 (inch)17.75
    • 宽度 (inch)17.5
    • 深度 (inch)3.94
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 加热装置
    • UNSPSC 名称Space heaters
    • UNSPSC 代码40101819
    • CSI MasterFormat 2014 代码23 82 39.19
    • CSI MasterFormat 2014 标题Wall and Ceiling Unit Heaters
    • OmniClass 编号23-33 15 25
    • OmniClass 标题Electric HVAC Heaters

    发售地区

    北美
    美国