Barrikade EP SL 600
Sto

Barrikade EP SL 600

Barrikade EP- SL 600 is a two component solvent free pigmented thin film epoxy coating for surface treatment of concrete floors and other cement based surfaces. Barrikade EP-SL 600 provides a seamless, hard wearing and chemical resistant finish. Barrikade EP-SL 600 is suitable as a coating system for warehouses, light duty manufacturing, utility areas etc.
技术规格
  • 唯一参考sc_s_2
  • 产品系列StoCretec
  • 产品组Barriakde
  • 类型建筑材料材料
  • 发布日期2019-11-26
  • 版本号1
  • 高度 (mm)0.8
相关
  • 主材料环氧树脂
  • 设计国家/地区挪威
  • 制造国家/地区挪威
分类
  • BIMobject 类别地板 - 地板系统
  • IFC 分类Floor
  • UNSPSC 名称Flooring
  • UNSPSC 代码301617

发售地区

欧洲
挪威