发布您的产品
STRUGAL CABINET FRONT Sliding Doors (Two-Aluminium Inlays-Leaf)
STRUGAL CABINET FRONT Sliding Doors (Two-Aluminium Inlays-Leaf)
    Strugal

    STRUGAL CABINET FRONT Sliding Doors (Two-Aluminium Inlays-Leaf)

    Cabinet fronts with sliding or hinged doors that can be adapted to your needs. From the doors and windows to the fronts of the cabinets, all the elements can be manufactured in the same color, offering a differentiated and harmonious solution.
    规格
    • • Sliding or hinged opening options • Frames and guides, 85 mm in sliding opening and 70 mm in hinged opening. • Minimalist leaves, with visible section of only 10 mm (sliding opening) and panel, mirror or glass options. • Option of a minimalist handle integrated into hinged opening • Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. • 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly and which matches the aesthetics with the interior doors. • There is an option for ejection mechanisms for hinged opening that eliminate handles.
    技术规格
    • 唯一参考strugal_cabfront_i2c
    • 产品系列STRUGAL PUERTAS ALUMINIO + PVC
    • 产品组FRENTES DE ARMARIO
    • 类型对象(单个对象)
    • 发布日期2021-09-29
    • 版本号1
    相关
    • 主材料铝
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别门 - 门
    • IFC 分类门
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 10 00
    • CSI MasterFormat 2014 标题Doors and Frames
    • OmniClass 编号23-17 11 00
    • OmniClass 标题Doors
    • CSI UniFormat II 代码C1020
    • CSI UniFormat II 标题Interior Doors

    发售地区

    欧洲 非洲
    葡萄牙
    摩洛哥
    西班牙