发布您的产品
Panel Doors - Custom Panel Designs

Panel Doors - Custom Panel Designs

With a Built to Order manufacturing process, most custom designs are well within the standard scope at Supa Doors. If you have a specific door design in mind not shown here, please contact Supa Doors. All doors are stile and rail construction and carry a limited lifetime warranty. Doors can be fire rated up to 90 minutes and are all STC sound rated to minimize noise.
技术规格
  • 唯一参考supadoors-custompanel
  • 产品系列Door
  • 产品组合Panel
  • 类型对象(单个对象)
  • 发布日期2014-05-16
  • 版本号1
相关
  • 主材料玻璃
  • 次要材料木头
分类
  • BIMobject 类别门 - Door sets
  • IFC 分类门
  • Uniclass 2015 代码Ac_15_50_25
  • Uniclass 2015 说明Doors, windows and glazing surveying
  • CSI MasterFormat 2014 代码08 14 00
  • CSI MasterFormat 2014 标题Wood Doors
  • OmniClass 编号23-17 11 15
  • OmniClass 标题Wood Doors
  • CSI UniFormat II 代码B2030
  • CSI UniFormat II 标题Exterior Doors