发布您的产品
Glass Doors - 6 Panel Designs

Glass Doors - 6 Panel Designs

Standard Door Designs
All doors are solid stile and rail construction that are all Built To Order, allowing for customization on the fly and are available in any standard heights up to 8’0” tall and 3’6” wide (larger doors available upon request). Stile and rail dimensions may be adjusted without affecting the pricing, including multiple sticking profiles and panel options. Door Thicknesses include 1-3/8", 1-3/4" and 2-1/4". ALL Panel doors may be fire rated in 20 minutes, 45 minutes, 60 minutes, and 90 minutes with concealed closer options. SUPA Doors proudly carry a limited Lifetime Warranty and are STC sound rated to minimize noise (STC 32-45). Doors can qualify toward multiple LEED credits and are manufactured in the USA. Clear, Frosted, and Specialty Glass may be substituted for all panels, and all doors can include prehung wood jambs if desired. Matching stain grade veneer doors available in addition to the standard MDF doors. Please see catalogue for details.
技术规格
  • 唯一参考supadoors-glass-6panel
  • 产品系列Door
  • 产品组合Glass
  • 类型对象(单个对象)
  • 发布日期2014-05-16
  • 版本号1
相关
  • 主材料玻璃
  • 次要材料木头
分类
  • BIMobject 类别门 - Door sets
  • IFC 分类门
  • Uniclass 2015 代码Ac_15_50_25
  • Uniclass 2015 说明Doors, windows and glazing surveying
  • CSI MasterFormat 2014 代码08 14 00
  • CSI MasterFormat 2014 标题Wood Doors
  • OmniClass 编号23-17 11 15
  • OmniClass 标题Wood Doors
  • CSI UniFormat II 代码B2030
  • CSI UniFormat II 标题Exterior Doors