发布您的产品
Glass Doors - Custom Panel Design

Glass Doors - Custom Panel Design

With a Built to Order manufacturing process, most custom designs are well within the standard scope at Supa Doors. If you have a specific door design in mind not shown here, please contact Supa Doors. All doors are stile and rail construction and glass doors are built with TRUE DIVIDED LITES. All MDF doors carry a limited lifetime warranty. Fire rated Glass Doors are available with different glass amounts and can be fire rated in 20 minutes, 45 minutes, 60 minutes, and 90 minutes in customizable configurations. Contact Supa Doors for more details.
技术规格
  • 唯一参考supadoors-glass-custompanel
  • 产品系列Door
  • 产品组合Glass
  • 类型对象(单个对象)
  • 发布日期2014-05-16
  • 版本号1
相关
  • 主材料玻璃
  • 次要材料木头
分类
  • BIMobject 类别门 - Door sets
  • IFC 分类门
  • Uniclass 2015 代码Ac_15_50_25
  • Uniclass 2015 说明Doors, windows and glazing surveying
  • CSI MasterFormat 2014 代码08 14 00
  • CSI MasterFormat 2014 标题Wood Doors
  • OmniClass 编号23-17 11 15
  • OmniClass 标题Wood Doors
  • CSI UniFormat II 代码B2030
  • CSI UniFormat II 标题Exterior Doors