发布您的产品
Denali D-Type Watertube Boiler

Denali D-Type Watertube Boiler

Features

  • Capacities from 10,000 – 250,000 lb/hr
  • Design pressure up to 1,200 psig
  • Superheated steam temperature up to 900°F
  • Gas outlet configuration: left or right side
  • Available as a Modular Boiler System
技术规格
  • 唯一参考denali-d-type-watertube-boiler
  • 产品系列Boilers
  • 产品组合Watertube Boilers
  • 类型对象(单个对象)
  • 发布日期2023-10-18
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 锅炉
  • IFC 分类锅炉
  • ETIM 代码EG015210
  • ETIM 名称Boilers and heaters
  • UNSPSC 名称Boilers
  • UNSPSC 代码401020
  • Uniclass 2015 代码Pr_60_60_08
  • Uniclass 2015 说明Boilers
  • CSI MasterFormat 2014 代码23 52 00
  • CSI MasterFormat 2014 标题Heating Boilers
  • OmniClass 编号23-33 11 21
  • OmniClass 标题Water Tube Boilers
  • CSI UniFormat II 代码D3090
  • CSI UniFormat II 标题Other HVAC Systems & Equipment