发布您的产品
Iroquois Multipass Steam & Hot Water Boiler

Iroquois Multipass Steam & Hot Water Boiler

Available for steam (low & high pressure) and hot water (low & high temperature) applications

Iroquois Multipass Steam & Hot water Boiler can burn: Natural Gas, Propane, #2 Oil, Dual Fuel

Features

  • Capacities from 3,347 to 50,400 MBTU (100 to 1500 BHP)
  • Available for steam (low & high pressure) and hot water (low & high temperature) applications
  • Convertible configuration from steam to hot water
  • Compact footprint
  • Patent Pending design
  • ASME Section I and Section IV
  • Design pressure up to 600 psig (rolled or welded tubes), up to 350 psig ferrule tube to drum
  • Optional radiant superheater available
  • Multipass pass tangent tube design
  • Easy access to all tubes for maintenance
  • No ASME code stamps required for optional field assembly design
  • Tapered ferrule/header connection for ease of alignment, installation and removal requiring no on-site welding or rolling of tube into headers required (ASME Section I & IV)
  • Ferrules fastened to the tube by robotic welder, assuring uniform quality
  • Multiple staggered pitch convection section, 5 – passes standard
  • Operating efficiency of 85% hot water, 83% low pressure steam
  • Removable panels for tube access (no welding or torching required)
  • All boiler tubes in accordance with ASME Code. All tubes are 1.5” OD available in ERW or seamless
技术规格
  • 唯一参考iroquois-multipass-steam-and-hot-water-boiler
  • 产品系列Boilers
  • 产品组Watertube Boilers
  • 类型对象(单个对象)
  • 发布日期2023-10-18
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 锅炉
  • IFC 分类锅炉
  • ETIM 代码EG015210
  • ETIM 名称Boilers and heaters
  • UNSPSC 名称Boilers
  • UNSPSC 代码401020
  • Uniclass 2015 代码Pr_60_60_08
  • Uniclass 2015 说明Boilers
  • CSI MasterFormat 2014 代码23 52 00
  • CSI MasterFormat 2014 标题Heating Boilers
  • OmniClass 编号23-33 11 21
  • OmniClass 标题Water Tube Boilers
  • CSI UniFormat II 代码D3090
  • CSI UniFormat II 标题Other HVAC Systems & Equipment