发布您的产品
Inward opening window 2+1 glass 1-light Sidehung

Inward opening window 2+1 glass 1-light Sidehung

Inward 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment.

技术规格
  • 唯一参考inward_w_1_3
  • 产品系列Inward opening window
  • 产品组合Sidehung windows
  • 类型对象(单个对象)
  • 发布日期2023-04-28
  • 版本号1
相关
  • 主材料木头
  • 次要材料铝
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别窗户 - Single Hung Windows
  • IFC 分类窗户
  • UNSPSC 名称Windows
  • UNSPSC 代码301716
  • CSI MasterFormat 2014 代码08 50 00
  • CSI MasterFormat 2014 标题Windows
  • OmniClass 编号23-17 13 00
  • OmniClass 标题Windows
  • CSI UniFormat II 代码B2020
  • CSI UniFormat II 标题Exterior Windows

发售地区

欧洲
瑞典