发布您的产品
Aluminium single fire door - with transom and sidelight
Aluminium single fire door - with transom and sidelight
    SVF

    Aluminium single fire door - with transom and sidelight

    Modern and sleek, the Aluprotec doors adapt to all project types (establishments open to the public, offices, healthcare establishments, schools...).

    The wide selection of colours, sizes and accessories give a range of possibilities and customisation while complying with the primary use glazed safety.

    规格
      • Aluminium leaf and frame profiles with thermal break thickness 85 or 97 mm
      • Composite filling
      • Assembled by crimping and glueing
      • Aluminium glazing beads adapted to the thickness of the glazing (hinge side or side opposite the hinges)
      • Stainless steel staples to keep the glazing in the rabbet
    技术规格
    • 唯一参考aluprotec-bp1v-i-dad
    • 产品系列Portes coupe-feu vitrées
    • 产品组合BP1V
    • 类型对象(单个对象)
    • 发布日期2019-08-30
    • 版本号1
    相关
    • 主材料铝
    • 次要材料玻璃
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别门 - 防火门和百叶窗
    • IFC 分类门
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码Pr_30_59_24_28
    • Uniclass 2015 说明Fire doorsets
    • CSI MasterFormat 2014 代码08 11 00
    • CSI MasterFormat 2014 标题Metal Doors and Frames
    • OmniClass 编号23-17 11 31
    • OmniClass 标题Fire Doors
    • CSI UniFormat II 代码C1020
    • CSI UniFormat II 标题Interior Doors

    发售地区

    欧洲 南美洲 北美 大洋洲 非洲
    法国
    法属圭亚那
    瓜德罗普
    法属波利尼西亚
    留尼汪
    马提尼克