使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

Exterior Door Character Beat (Inswing)

唯一参考号: ext_char_beat_is
品牌: SWEDOOR JW - DK/NO/SE
产品系列: Exterior doors
产品组: Character
发布日期: 2018-06-29
版本号: 1
类型: 对象(单个对象)
下载 (2)
"Character" is a collection of exterior doors with unique design solutions. Its glass openings without strips and screws sets a new standard for what is possible to create. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feeling that the Character doors conveys.

For more information:
Denmark: www.swedoor.dk
Norway: www.swedoor.no
Sweden: www.swedoor.se


材料(主): Wood
材料(次): Glass
设计于: Sweden
制造于: Latvia

BIMobject类别: 门 - Door sets
IFC分类: Door
UNSPSC名称: Doors
UNSPSC代码: 301715
Uniclass 1.4 代码: JL20
Uniclass 1.4 描述: Doors
Uniclass 2.0 代码: PR-59-23
Uniclass 2.0 描述: Doorsets
Uniclass 2015 代码: Pr_30_59_24
Uniclass 2015 描述: Doorsets
NBS Reference 代码: 59-23
NBS Reference 描述: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass编号: 23-17 11 15
OmniClass标题: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
这个产品提供于:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Doors - Door sets

名称
Material - Core Wood Fibre
Pre-Assembled Door And Frame True

BIMobject®