使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

Exterior Door Classic Grieg - "Silence"

唯一参考号: ext_door_grieg_os_silence
品牌: SWEDOOR JELD-WEN
产品系列: Exterior doors
产品组: Classic Silence
发布日期: 2015-06-25
版本号: 1
类型: 对象(单个对象)
下载 (1)
Grieg Silence is a sound and fire resistant exterior door in the range Function. Here you find designes with inspiration from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws. Here in out-swing version calssified Ei30/40dB.


材料(主): Wood
材料(次): Glass
设计于: Sweden
制造于: Latvia

BIMobject类别: 门 - Door sets
IFC分类: Door
UNSPSC名称: Doors
UNSPSC代码: 301715
Uniclass 1.4 代码: JL20
Uniclass 1.4 描述: Doors
Uniclass 2.0 代码: PR-59-23
Uniclass 2.0 描述: Doorsets
Uniclass 2015 代码: Pr_30_59_24
Uniclass 2015 描述: Doorsets
NBS Reference 代码: 59-23
NBS Reference 描述: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass编号: 23-17 11 15
OmniClass标题: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
这个产品提供于:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®