Buffer Tank, Carbon Steel, 125 psi, 50 gal to 1050 gal
Buffer tanks are often employed within HVAC systems to provide additional system fluid volume in order to prevent short cycling of heating or cooling apparatus. Taco offers these tanks in sizes from 50 gallons up thru 1050 across 16 tank volumes. Each of these tank models are available with system connections on the side of each tank located either high or low to meet application requirements. To meet the wide scope of job site specific connection sizes specified these tanks are available with a standard range of connection sizes as shown on our submittal data sheets.