发布您的产品
HOME YARD ROOF PLAN 41|HYG41
HOME YARD ROOF PLAN 41|HYG41
HOME YARD ROOF PLAN 41|HYG41
HOME YARD ROOF PLAN 41|HYG41
HOME YARD ROOF PLAN 41|HYG41
HOME YARD ROOF PLAN 41|HYG41

    HOME YARD ROOF PLAN 41|HYG41

    1.HOME YARD ROOF SYSTEM_HYR Ⅱ_Double

    We offer sophisticated, design-oriented roof spaces for various settings, bringing refined ambiance to carports, entrances, gardens, and beyond.

    2.EVER ECO_Wood Real_Deck Set

    The surface of the decking material features a textured finish that replicates the grain of natural wood. By pursuing a more realistic feel, we've created the warmth and authenticity of real wood

    3. Design Panel Ⅱ_Cube

    Design Panel II features intricately carved patterns with a high level of design. When mounted on a wall, it serves as a stylish accent that enhances the space. Available in three carefully selected colors, each with distinctive tones and textures.

    4.EVER ART BOARD CHIC series

    Designed to meet on-site needs, it offers the ideal balance of manageable size, light weight, and aesthetic appeal. Suitable for both outdoor and indoor use, it serves as a versatile building material for a wide range of applications

    5.NARDI Net Chair

    Known for its vibrant colors, 'NARDI' features shades like 'Mais' and 'Corallo'—energetic vitamin colors that brighten up the entire space, creating a cheerful and lively atmosphere.

    规格
    • 1.HOME YARD ROOF SYSTEM_HYR Ⅱ_Double

      2.EVER ECO_Wood Real_Deck Set

      3. Design Panel Ⅱ_Cube

      4.EVER ART BOARD CHIC series

      5.NARDI Net Chair 

    技术规格
    • 唯一参考hyg41
    • 类型对象(单个对象)
    • 发布日期2025-04-18
    • 版本号1
    • 高度 (mm)2450
    • 宽度 (mm)3433
    • 深度 (mm)2700
    分类
    • BIMobject 类别景观 - 园林艺术