发布您的产品
Vinyl Flooring Essence 30
Vinyl Flooring Essence 30
Vinyl Flooring Essence 30

    Vinyl Flooring Essence 30

    Essence 30 delivers enhanced modularity that enables agile transformation of space to meet the evolving demands of work and life without compromising on health and the environment. Essence 30 has been designed for residential and commercial environments with moderate traffic areas. and has EXTREME PROTECTION technology, a Tarkett exclusive technology consisting of a protective layer against UV rays, making the floor more resistant and easier to clean. Your floor will be more beautiful for much longer.
    规格
    • Residential Use; Moderate commercial use - Use class 31; Acoustic and thermal comfort; Quick installation; Washable; Up to 15 years warranty
    技术规格
    • 唯一参考Essence-30
    • 产品系列Flooring
    • 产品组合LVT
    • 类型对象(单个对象)
    • 发布日期2023-05-03
    • 版本号1
    • 高度 (mm)2.5
    • 宽度 (mm)208
    • 深度 (mm)1230
    相关
    • 主材料乙烯基
    • 次要材料乙烯基
    • 设计国家/地区巴西
    • 制造国家/地区巴西
    • 净重 (Kg)4.45
    分类
    • BIMobject 类别地板 - Vinyl
    • IFC 分类Floor
    • ETIM 代码EG020100
    • ETIM 名称Building - Finishing materials
    • UNSPSC 名称Vinyl flooring
    • UNSPSC 代码30161707
    • Uniclass 2015 代码Pr_35_57_71_68
    • Uniclass 2015 说明Polyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 代码09 65 19.23
    • CSI MasterFormat 2014 标题Vinyl Tile Flooring
    • OmniClass 编号23-15 17 15
    • OmniClass 标题Resilient Flooring
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes

    发售地区

    南美洲 北美
    乌拉圭
    伯利兹
    厄瓜多尔
    危地马拉
    哥伦比亚
    哥斯达黎加
    圭亚那
    尼加拉瓜
    委内瑞拉
    巴拿马
    巴拉圭
    洪都拉斯
    巴西
    特立尼达和多巴哥
    智利
    萨尔瓦多
    玻利维亚
    墨西哥
    秘鲁
    苏里南
    阿根廷