发布您的产品
iQ Natural
iQ Natural

    iQ Natural

    Offered in 35 colours inspired by nature, iQ Natural is the first and only homogeneous vinyl flooring made with around 75% natural or renewable raw materials. As part of the iQ range, this high-performance vinyl floor offers extreme durability as well as superior wear, stain and abrasion resistance for all heavy-traffic areas. No need for polish or wax, a simple dry-buffing is enough to restore this floor's original appearance.”

    规格
      • Made with around 75% natural or renewable raw materials
      • Ideal for heavy-traffic areas
      • Best life-cycle cost on the market
      • Unique dry-buffing surface restoration
    技术规格
    • 唯一参考TA-IQ-NAT
    • 产品系列Flooring
    • 产品组合Homogeneous
    • 类型对象(单个对象)
    • 发布日期2021-08-13
    • 版本号1
    • 高度 (mm)2
    • 宽度 (mm)2000
    • 深度 (mm)23000
    相关
    • 主材料乙烯基
    • 次要材料乙烯基
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别地板 - Vinyl
    • IFC 分类覆盖物
    • UNSPSC 名称Vinyl flooring
    • UNSPSC 代码30161707
    • Uniclass 2015 代码Pr_35_57_22_95
    • Uniclass 2015 说明Vinyl roll coverings
    • CSI MasterFormat 2014 代码09 65 16.23
    • CSI MasterFormat 2014 标题Vinyl Sheet Flooring
    • OmniClass 编号23-15 17 15
    • OmniClass 标题Resilient Flooring
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes

    发售地区

    南美洲 北美
    乌拉圭
    伯利兹
    厄瓜多尔
    危地马拉
    哥伦比亚
    哥斯达黎加
    圭亚那
    尼加拉瓜
    委内瑞拉
    巴拿马
    巴拉圭
    洪都拉斯
    巴西
    特立尼达和多巴哥
    智利
    萨尔瓦多
    玻利维亚
    墨西哥
    秘鲁
    苏里南
    阿根廷