使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

iQ Eminent

唯一参考号: TA-IQ-EMI
品牌: Tarkett
产品系列: Flooring
产品组: Homogeneous single layered vinyl flooring
发布日期: 2015-06-25
版本号: 1
类型: 对象(单个对象)
这个产品不再可用于下载。请联系制造商了解更多详情。

Available in a palette of primary and neutral colours in a unique non directional design with 3D effect, iQ Eminent offers extra design flexibility for architects looking to create a harmonious flooring experience. As part of the iQ range, this high-performance vinyl floor provides extreme durability as well as superior wear, stain and abrasion resistance for all heavy-traffic areas. No need for polish or wax, a simple dry-buffing is enough to restore this floor's original appearance.

  • Unique design with 3D effect
  • Ideal for heavy-traffic areas
  • Best life-cycle cost on the market
  • Unique dry-buffing surface restoration


材料(主): Vinyl
材料(次): Vinyl
设计于:
制造于:

BIMobject类别: 地板 - 层压板
IFC分类: Building Element
UNSPSC名称: Flooring
UNSPSC代码: 301617
Uniclass 1.4 代码: L53
Uniclass 1.4 描述: Floor coverings, claddings, linings
Uniclass 2.0 代码: SS-20-42
Uniclass 2.0 描述: Floor Covering And Finishing Systems
NBS Reference 代码: 20-42
NBS Reference 描述: Floor Covering And Finishing Systems