发布您的产品
Product image
合集图标

Hearth & BBQ Glass - Neoceram 的 Technical Glass Products (TGP Fire Rated)

Heat-Resistant Glass Ceramic for High Efficiency Heating Appliances
Fire Rating: Up to 1292°F

Neoceram is a transparent low-expansion glass-ceramic with a number of outstanding features that include high resistance to thermal shock, high mechanical strength, and excellent electrical characteristics. With an almost zero thermal expansion coefficient, the applications for Neoceram continue to grow. Trusted for over 30 years, Neoceram now features a smoother, texture-free surface with less visible color.

合集包含

0 产品