发布您的产品
R-501 End of speed limit Road sign in Galvanized steel
Tecnivial

R-501 End of speed limit Road sign in Galvanized steel

Circular sign with different diameters and retroreflectance levels of class RA2 and RA3, according to EN-12899 standard.
规格
  • According to EN-12899:1 standard. 3,62 kg (60cm) 8,13 kg(90cm) 14,44 kg (120cm) 60 cm 90cm 120cm Diametre
技术规格
  • 唯一参考r-501-road-sign-galvanized-steel
  • 类型对象(单个对象)
  • 发布日期2024-08-01
  • 版本号1
  • 深度 (mm)1.8
相关
  • 主材料镀锌钢板
  • 设计国家/地区西班牙
分类
  • BIMobject 类别标牌 - 标牌