发布您的产品
K FLOOR - Expansion joint profile - Straight
K FLOOR - Expansion joint profile - Straight
K FLOOR - Expansion joint profile - Straight

    K FLOOR - Expansion joint profile - Straight

    Expansion joint profile for floor joints from 50 mm  to 220 mm subject to movement up to + / -30 mm. Suitable for pedestrian traffic areas. Available variable heights a function of the thickness of the flooring. Central gasket deformable

    • Reduced visual impact. • Bar length 4 m. • Self-tapping fixing L= 50 mm • Black gasket. • Side reinforcements.

    On request: profiles to length,special pieces, floor / wall versions. Available gasket: gray, smooth gaskets, H=80mm.

    技术规格
    • 唯一参考K_Floor_Straight
    • 产品系列Expansion Joint Covers
    • 产品组合K Floor
    • 类型对象(单个对象)
    • 发布日期2019-02-01
    • 版本号1
    相关
    • 主材料铝
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别建筑 - 连接系统
    • Uniclass 2015 代码Pr_35_90_27
    • Uniclass 2015 说明Expansion joints