发布您的产品
Tell Manufacturing DC100022 12644 Commerical Aluminum Door Closer, Grade 1, Size 4
Tell Manufacturing DC100022 12644 Commerical Aluminum Door Closer, Grade 1, Size 4

    Tell Manufacturing DC100022 12644 Commerical Aluminum Door Closer, Grade 1, Size 4

    Size 4, Commercial Grade 1 Closer 2 Million Cycles, Fits Interior 3'6", Exterior 3'0", Aluminum Finish With Parallel Arm Bracket and Back check, Same Hole Pattern As Norton 1600 and Yale 50 Series.

    As Featured On Amazon.com

    #doorcloser

    技术规格
    • 唯一参考Tell-Manufacturing-12644-600-Series-Door-Closer
    • 产品系列Commercial Door Closer
    • 产品组合600 Series
    • 类型文档(信息)
    • 发布日期2019-03-12
    • 版本号1
    • 高度 (inch)3.5
    • 宽度 (inch)5
    • 深度 (inch)13
    相关
    • 主材料铝
    • 次要材料钢
    • 设计国家/地区美国
    • 净重 (Lbs)6
    分类
    • BIMobject 类别门 - Hardware
    • UNSPSC 名称Door closers
    • UNSPSC 代码30171514
    • CSI MasterFormat 2014 代码08 10 00
    • CSI MasterFormat 2014 标题Doors and Frames
    • OmniClass 编号23-17 19 11 19 11
    • OmniClass 标题Door Closers

    发售地区

    北美
    美国