发布您的产品
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs
Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs

    Tell Manufacturing DC100081 Door Closer fits doors up to 30" wide, weighing up to 65 Lbs

    Residential grade 3 closer, ivory home door closer, adjustable closing speed, reversible, UL listed, the product has good very quality and the product is made in china.

    • Residential Grade 3 closer
    • IVORY home door closer
    • Adjustable closing speed

    As Featured On Amazon.com

    #doorcloser

    技术规格
    • 唯一参考Tell-Manufacturing-DC100081-1000-Series-Residential-Door-Closer
    • 产品系列Residential Door Closer
    • 产品组合1000 Series
    • 类型文档(信息)
    • 发布日期2019-03-12
    • 版本号1
    • 高度 (inch)8
    • 宽度 (inch)3
    • 深度 (inch)10.5
    相关
    • 主材料铝
    • 次要材料钢
    • 设计国家/地区美国
    • 净重 (Lbs)1.875
    分类
    • BIMobject 类别门 - Hardware
    • UNSPSC 名称Door closers
    • UNSPSC 代码30171514
    • CSI MasterFormat 2014 代码08 10 00
    • CSI MasterFormat 2014 标题Doors and Frames
    • OmniClass 编号23-17 19 11 19 11
    • OmniClass 标题Door Closers

    发售地区

    北美
    美国