发布您的产品
Eco-Crete™ SF Flake

Eco-Crete™ SF Flake

Eco-Crete SF Flake is a three layer, cementitious urethane slurry system, with a single broadcast of decorative vinyl flake. The slurry is applied at a nominal 1/4" direct to concrete with a broadcast of decorative vinyl flake, that covers the entire floor. Available in either a gloss or satin finish, this light stable, moisture resistant system is used to resurface lightly eroded interior concrete floors in areas that require thermal shock resistance and slip resistance.  

技术规格
  • 唯一参考eco-crete_sf-flake
  • 产品系列Flooring Systems
  • 产品组合Tennant Eco-crete
  • 类型对象(单个对象)
  • 发布日期2020-07-13
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 防护涂层
  • IFC 分类材料
  • Uniclass 2015 代码Pr_35_31_68
  • Uniclass 2015 说明Protective coatings
  • CSI MasterFormat 2014 代码09 67 00
  • CSI MasterFormat 2014 标题Fluid-Applied Flooring
  • OmniClass 编号23-15 21 13 23
  • OmniClass 标题Coatings for Concrete and Masonry

发售地区

北美 南美洲