发布您的产品
Tennsco 7814 Heavy Gauge Steel Deluxe Welded Combination Cabinet
Tennsco 7814 Heavy Gauge Steel Deluxe Welded Combination Cabinet
Tennsco 7814 Heavy Gauge Steel Deluxe Welded Combination Cabinet
Tennsco 7814 Heavy Gauge Steel Deluxe Welded Combination Cabinet
Tennsco 7814 Heavy Gauge Steel Deluxe Welded Combination Cabinet
    Tennsco

    Tennsco 7814 Heavy Gauge Steel Deluxe Welded Combination Cabinet

    Tennsco deluxe storage cabinets have set the standard for quality, convenience and performance. Heavy gauge steel throughout and 16-gauge doorframe construction, combined with up to four knuckle hinges, make these the most rugged storage cabinet of their kind. Louvers provide ventilation to reduce stagnation and fumes build-up. Two adjustable levelers compensate for uneven floors, allowing doors to hang squarely and close properly. Deluxe Cabinets can be used anywhere and stand up to a lifetime of heavy use, making them the best value for your money. 

    As Featured on Amazon.com

    规格
    • Brand Name: Tennsco 

      Height: 78 inches 

      Item Depth: 18 inches

      Width: 36 inches

      Item Weight: 160.0 pounds 

      Material: Steel 

      Part Number: 7814MGY 

      Shelf Type: Adjustable Shelf 

      UNSPSC: Code 24100000 


    技术规格
    • 唯一参考Tennsco-7814-Heavy-Gauge-Steel-Deluxe-Welded-Combination-Cabinet
    • 产品系列Storage
    • 产品组合Cabinet
    • 类型文档(信息)
    • 发布日期2019-03-20
    • 版本号1
    • 高度 (inch)78
    • 宽度 (inch)36
    • 深度 (inch)18
    相关
    • 主材料钢
    • 设计国家/地区美国
    • 净重 (Lbs)160
    分类
    • BIMobject 类别家具 - 货架和存储
    • UNSPSC 名称Cabinetry
    • UNSPSC 代码301618
    • CSI MasterFormat 2014 代码41 53 13
    • CSI MasterFormat 2014 标题Storage Cabinets
    • OmniClass 编号23-21 11 11 11
    • OmniClass 标题Commercial Storage Shelves

    发售地区

    北美
    美国