发布您的产品
Tennsco J1878SUBK Jumbo Steel Storage Cabinet
Tennsco J1878SUBK Jumbo Steel Storage Cabinet
Tennsco J1878SUBK Jumbo Steel Storage Cabinet
    Tennsco

    Tennsco J1878SUBK Jumbo Steel Storage Cabinet

    Extra-large capacity for 13 cu ft more storage space than standard width cabinets. Heavy-gauge welded steel and sturdy box-formed construction. Four adjustable shelves with built-in support tabs hold up to 400 lbs. each. Heavy-duty leaf hinges and secure three-point locking system. Two brushed chrome handles, with one that locks both doors, make opening and closing easy. Raised cabinet base with integrated levelers to help compensate for uneven floors. 

    As Featured on Amazon.com

    规格
    • Item Weight: 188.0 pounds 

      Model Number: J1878SUBK 

      Size: 48w x 18d x 78h 

    技术规格
    • 唯一参考Tennsco-J1878SUBK-Jumbo-Steel-Storage-Cabinet
    • 产品系列Storage
    • 产品组合Cabinet
    • 类型文档(信息)
    • 发布日期2019-03-20
    • 版本号1
    • 高度 (inch)78
    • 宽度 (inch)48
    • 深度 (inch)18
    相关
    • 主材料钢
    • 设计国家/地区美国
    • 净重 (Lbs)188
    分类
    • BIMobject 类别家具 - 货架和存储
    • UNSPSC 名称Cabinetry
    • UNSPSC 代码301618
    • CSI MasterFormat 2014 代码41 53 13
    • CSI MasterFormat 2014 标题Storage Cabinets
    • OmniClass 编号23-21 11 11 11
    • OmniClass 标题Commercial Storage Shelves

    发售地区

    北美
    美国