发布您的产品
Tennsco J2478SU Heavy Gauge Steel Jumbo Storage Cabinet
Tennsco J2478SU Heavy Gauge Steel Jumbo Storage Cabinet
Tennsco J2478SU Heavy Gauge Steel Jumbo Storage Cabinet
Tennsco J2478SU Heavy Gauge Steel Jumbo Storage Cabinet
    Tennsco

    Tennsco J2478SU Heavy Gauge Steel Jumbo Storage Cabinet

    Extra-large capacity for 13 cu. ft. more storage space than standard width cabinets.

    Heavy-gauge welded steel and sturdy box-formed construction.

    Four adjustable shelves with built-in support tabs hold up to 400 lbs. each.

    Heavy-duty leaf hinges and secure three-point locking system.

    Two brushed chrome handles, with one that locks both doors, make opening and closing easy.

    Tennsco Jumbo Cabinets are extra-large, providing ample storage space for your needs. Engineered to for strength and durability, each shelf can hold up to 400 lbs. The three-point locking system provides extra security. Comes fully assembled and ready to use. All Tennsco products are proudly made in the USA.

    As Featured on Amazon.com

    规格
    • Capacity: 400 pounds
      Exterior Finish: Powder Coat
      Dimensions:  48W x 24D x 78H Jumbo Storage Cabinet
      Item Weight: 217 pounds
      Material: Steel
      Model Number: J2478SU-LGY
      Shelf Type: Adjustable Shelf
      Size: 48w x 24d x 78h

    技术规格
    • 唯一参考Tennsco-J2478SU-Heavy-Gauge-Steel-Jumbo-Storage-Cabinet
    • 产品系列Storage
    • 产品组合Cabinet
    • 类型文档(信息)
    • 发布日期2019-03-20
    • 版本号1
    • 高度 (inch)78
    • 宽度 (inch)48
    • 深度 (inch)24
    相关
    • 主材料钢
    • 设计国家/地区美国
    • 净重 (Lbs)400
    分类
    • BIMobject 类别家具 - 货架和存储
    • UNSPSC 名称Cabinetry
    • UNSPSC 代码301618
    • CSI MasterFormat 2014 代码41 53 13
    • CSI MasterFormat 2014 标题Storage Cabinets
    • OmniClass 编号23-21 11 11 11
    • OmniClass 标题Commercial Storage Shelves

    发售地区

    北美
    美国