发布您的产品
Thermory Clear Pine Cladding
Thermory Clear Pine Cladding
    Thermory

    Thermory Clear Pine Cladding

    Our Benchmark cladding with thermally modified radiata pine is knot free with a beautiful golden-brown tone. Each and every board is unique, with its own natural grain. In addition to adding to the wood’s aesthetic appeal, thermal modification improves its dimensional stability and increases its durability, which is important when using the wood outdoors.

    A long as the correct installation techniques are used, thermally modified radiata pine is rot resistant for  15+ years. To further improve its durability, we recommend treating the cladding on all four sides with oil or paint prior to installation. We offer various profiles, including profiles that allow for hidden fixing and make it super easy to install your cladding with a flawless finish.

    Thermally modified wood is a natural, durable and environmentally friendly choice.

    规格
    • Application: Cladding Finish: Unoiled

      Species: Thermally modified pine Texture: Smooth, brushed

      Modification level: Intense Installation types: Visible, hidden 

      Use: Exterior, interior Installation methods: Screws, clips, PaCS Clad

      Durability class: 2

      (15+ years’ protection against wood decay)

    技术规格
    • 唯一参考clearpine-cladding-est
    • 产品系列Cladding
    • 产品组合Benchmark Clear Pine
    • 发布日期2021-06-22
    • 版本号1
    相关
    • 主材料Thermally Modified Wood
    • 次要材料木头
    • 设计国家/地区爱沙尼亚
    • 制造国家/地区爱沙尼亚
    分类
    • BIMobject 类别墙壁 - 覆面

    发售地区

    欧洲 亚洲 非洲 南美洲 大洋洲