发布您的产品
AVANTI 5315 I 2X55W TC-L HF L840

AVANTI 5315 I 2X55W TC-L HF L840

A range of slim, compact fluorescent uplights for 2 x 55W TC-L lamps. Body and reflector in white painted steel sheet. Minimum recommended mounting height 1.8m and minimum distance from ceiling 900mm. Two fixing centres with rear cable entry to fixing plate (227 x 105mm) designed for fixing to any rigid surface.
技术规格
  • 唯一参考96547685
  • 产品系列Indoor lighting
  • 产品组合Surface and Suspended Luminaires
  • 类型对象(单个对象)
  • 发布日期2012-05-14
  • 版本号1
  • 高度 (mm)100
  • 宽度 (mm)600
  • 深度 (mm)280
相关
  • 主材料钢
  • 次要材料亚克力
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别照明 - 已安装吊顶
  • IFC 分类灯具
  • UNSPSC 名称Interior lighting fixtures and accessories
  • UNSPSC 代码391115