发布您的产品
Plant-Tray™ Modular Green Roof
Plant-Tray™ Modular Green Roof
Plant-Tray™ Modular Green Roof
Plant-Tray™ Modular Green Roof
Plant-Tray™ Modular Green Roof

    Plant-Tray™ Modular Green Roof

    Green Roofs

    The popularity of energy-efficient roofs, or Green Roofs, is increasing as its value is appreciated. The intention of the Green Roof concept is to take otherwise heat producing areas, such as rooftops and plazas, and provide a cooler environment. The result is a cooler roof decreasing the buildings energy consumption and reducing the heat island effect. The Green Roof concept has seen wide spread acceptance within the construction community.

    Modular Green Roof Tray

    Our Plant-Tray™ system, otherwise know as MODULAR living roof or green roof system, is a engineered system used in conjunction with our adjustable pedestals on top of roof decks, plaza decks & terraces and can integrate seamlessly with our elevated paver and wood deck tiles products resulting in a stunning and versatile green rooftop deck.

    技术规格
    • 唯一参考plant-tray-green-roof
    • 产品系列Trays
    • 产品组Plant Tray
    • 类型对象(单个对象)
    • 发布日期2020-03-05
    • 版本号1
    • 高度 (inch)23.5
    • 宽度 (inch)23.5
    • 深度 (inch)4
    相关
    • 主材料塑料
    • 设计国家/地区美国
    分类
    • BIMobject 类别建筑材料 - 铺筑材料和石头
    • Uniclass 2015 代码Pr_45_63_63_22
    • Uniclass 2015 说明Divided modular planting units
    • CSI MasterFormat 2014 代码07 33 63
    • CSI MasterFormat 2014 标题Vegetated Roofing
    • OmniClass 编号23-13 39 29 15 11
    • OmniClass 标题Vegetated Roof Planting Modules