发布您的产品
peak traffic: victoria [ASME, US standard] 27.3°

peak traffic: victoria [ASME, US standard] 27.3°

The escalator for extended travel and high-traffic areas.

victoria stands for high performance, steps ahead of the rest. Thanks to a unique technology, this escalator bridges conveyance heights of up to 246' (75m) and meets the highest standards in all environments – indoors and out. As the market leader in traffic installations, victoria also features an innovative safety concept, optimum ride comfort and economical energy-saving systems running up to 24h/day. Individual weather packages guarantee trouble-free operation and ensure lasting value, for instance with standard profiles and bases made of stainless steel, or the use of a direct handrail.

规格
  • BASIC PRODUCT SPECS
    Step width: 32" (800mm) | 40" (1,000mm)
    Inclination: 27.3° ( 30.0° )
    Rise max: 82' (25m) (up to 246'(75m) with project specific solutions).
    Rise min: 6,56* (2.5m)
    Flat steps: 2, 3 or 4 as standard.
    Max Rise w/o intermediate support: 19,69' (6.0m) @ 30° and 2 horizontal steps | 20,01' (6.10m)  @ 30°, 32" (800mm) step width and 3 horizontal steps | 18,04' (5.50m) @ 30°, 40" (1000mm) step width and 3 horizontal steps


    BASIC DESIGN OPTIONS

    Balustrades: Metal | Robust (Glass)
    Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
    BIM Lighting Options: Comb plate | Under handrail | Skirt band
    ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
    Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

    ENERGY SAVING OPTIONS
    Star Delta | Smart Frequency Converter | Stop&Go

技术规格
  • 唯一参考victoria_asme-27_3
  • 产品系列Peak Traffic Escalator
  • 产品组victoria escalator
  • 类型对象(单个对象)
  • 发布日期2020-04-21
  • 版本号1
相关
  • 主材料钢
  • 次要材料玻璃
  • 设计国家/地区德国
  • 制造国家/地区德国
分类
  • BIMobject 类别建筑 - Escalators
  • IFC 分类运输元素
  • Uniclass 2015 代码Ss_80_20_62_28
  • Uniclass 2015 说明Escalator systems
  • CSI MasterFormat 2014 代码14 31 00
  • CSI MasterFormat 2014 标题Escalators
  • OmniClass 编号23-23 11 13
  • OmniClass 标题Escalators
  • CSI UniFormat II 代码D1020
  • CSI UniFormat II 标题Escalators & Moving Walks

发售地区

北美 大洋洲
加拿大
美国本土外小岛屿
美国