发布您的产品
EcoPower® Ultra-High-Efficiency Toilet Flush Valve - 1.0 GPF (V.B. Set)

EcoPower® Ultra-High-Efficiency Toilet Flush Valve - 1.0 GPF (V.B. Set)

The water-powerd turbine in the EcoPower flush valve charges the power supply during usage and provides maximum performance in even the most demanding, high-traffic commercial spaces. A special version of this flush valve works with reclaimed water systems.

规格
    • 1.0 GPF
    • Self-powered hydroelectric flush valve system
    • No minimum daily usage requirement
    • Durable chrome plated body with tamper-proof screws and solid bronze valve body
    • Self-cleaning piston valve with 360° filter screen
    • Neutral rough-in and adjustable tail piece connection
    • True mechanical flush override
    • Smart sensor with self-adjusting detection range
    • 6-second detection time to prevent ghost flushing
    • For toilet with 1-1/2" top spud inlet
    • Exposed flush valve with 1" angle stop and 1-1/2" vacuum breaker set
    • ADA compliant
    • Model available for use with Reclaimed Water Systems (See options above)
    • EPD coated valve body (Reclaimed Water Model)
    • See product Spec Sheet (X) version for Reclaimed Water Quality Parameters
技术规格
  • 唯一参考TET1LA32_EcoPower_Ultra-High-Efficiency_Toilet_Flush_Valve1GPF
  • 产品系列Sanitary
  • 产品组Flush valves
  • 发布日期2024-10-31
  • 版本号1
  • 高度 (inch)11.5
  • 宽度 (inch)3.3
相关
  • 主材料
  • 次要材料铜器
分类
  • BIMobject 类别管道 - 阀门

发售地区

南美洲 北美