发布您的产品
COPERTEC - Rete Anticaduta
COPERTEC - Rete Anticaduta
COPERTEC - Rete Anticaduta
    Cavatorta

    COPERTEC - Rete Anticaduta

    COPERTEC - The certified anti-falling mesh

    Electro welded mesh with triple selvedge at each end. Both horizontal and vertical wires are straight and hot dipped galvanized .

    The use is aimed at protecting against the risk of falling during the maintenance operations of industrial/agricultural building roofs.

    Copertec mesh is sold in 25 m rolls, placed on pallets of 9 rolls each, wrapped in a recyclable polyethylene film.

    Copertec, the first and only permanent anti-falling protection system, is certified by I.T.C. with Technical Agreement n° 650/19 of 29.10.2019.

    规格
    • MESH: Electro welded

      MESH: Differentiated
      N°3 WIRE SELVEDEGES
      COATING:  Zinc
      Ø WIRES: 2 mm
      ROLL LENGTH: 25 mt
      APPLICATIONS: Certified system of anti-falling protection for zenith skylights
      SYSTEM CERTIFICATION: I.T.C.-C.N.R. n. 650/19

    技术规格
    • 唯一参考Copertec
    • 产品系列FALL PROTECTION SYSTEM
    • 产品组合ANTI-FALLING MESH
    • 类型对象(单个对象)
    • 发布日期2019-12-20
    • 版本号1
    相关
    • 主材料金属
    • 次要材料金属
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别建筑 - 屋顶
    • Uniclass 2015 代码EF_75_50
    • Uniclass 2015 说明Safety and protection

    发售地区

    欧洲 北美 非洲