发布您的产品
AkzoNobel Extrusion Coatings AAMA 2605 WHITE STONE SPRAY TRINAR® ULTRA
已存档

AkzoNobel Extrusion Coatings AAMA 2605 WHITE STONE SPRAY TRINAR® ULTRA

TRINAR. Tried and trusted.

Create truly iconic structures with our high-performance coatings system.
The TRINAR family of coatings is the perfect product for the AAMA 2605 Superior Performance specification.

TRINAR
TRINAR is our finest and most versatile liquid spray extrusion coating. It is a two-coat system which contains 70% PVDF resin. TRINAR provides long term beauty for a wide range of metal building components such as panel systems, curtain walls, window systems, louvers, canopies, mullions, store fronts and fascia. TRINAR is developed and tested by our experts to give you the confidence that your project will stand the test of time.

TRINAR is ideal for the monumental project as well as any residential or low-rise project that requires lasting durability and beauty. One of the secrets of TRINAR's superior durability lies in the molecular structure of its 70% polyvinylidene fluoride (PVDF) resin. This unique carbon/fluorine bond is the key to its unsurpassed thermal, chemical and ultraviolet resistance properties. When coupled with our proprietary acrylic resin and premium ceramic and select inorganic pigmentation, this system demonstrates remarkable resistance to weathering, fading, cracking and chalking.

TRINAR is available in a wide array of pre-formulated colors, including pearlescent and metallic finishes, that blend well with most collateral construction materials. You can even request special color-matched formulations for a more exact match.

The best coating for aluminum extrusions
TRINAR is considered by many to be the premiere architectural finish in the aluminum extrusion industry. It can be applied to any aluminum building component such as window and wall systems, aluminum extruded profiles, louvers, column covers and more.

Spray TRINAR exhibits excellent performance in all environmental conditions with superior color retention due to premium pigmentation. It's batch to batch consistency is unparalleled thanks to our extensive quality systems. This results in a product with reliable, hassle free application whether it is applied on a horizontal or vertical spray coating line.

Test specifications
All TRINAR systems meet or exceed the requirements of AAMA 2703, the most recognized specification for fenestration coatings in the world. Only applicators which consistently meet stringent quality process parameters are approved to apply TRINAR.

COOL CHEMISTRY® Series
TRINAR coatings are also available in our COOL CHEMISTRY Series which contain infrared reflective pigments. This pigmentation increases solar reflectivity and helps reduce energy costs associated with cooling, especially when combined with cool metal roofing. TRINAR coatings are also ideally suited for application on louvers and other sun screens, which can be used to create shaded areas either inside or outside a building.

Please contact our regional office for color selections, pricing, warranty and technical information. We look forward to showing you how TRINAR can enhance your next project!

规格
  • Brand: TRINAR
    Application: Extrusion
    Chemistry: PVDF
    Product code: CKW3C22431
    Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
    Preparation: As Per Approved Applicator Guidelines*
    Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

技术规格
  • 唯一参考CKW3C22431
  • 产品系列PVDF Extrusion coatings
  • 产品组PVDF Exterior metal finish for architectural extrusion applications
  • 类型对象(单个对象)
  • 发布日期2022-09-27
  • 版本号1
相关
  • 主材料PVDF
  • 次要材料
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类覆盖物
  • Uniclass 2015 代码Pr_25_57_65_70
  • Uniclass 2015 说明Polyvinylidene fluoride (PVDF) sheets
  • CSI MasterFormat 2014 代码09 96 00
  • CSI MasterFormat 2014 标题High-Performance Coatings
  • OmniClass 编号23-15 21 21
  • OmniClass 标题High Performance Coatings
  • CSI UniFormat II 代码B20
  • CSI UniFormat II 标题EXTERIOR CLOSURE