发布您的产品
Wooden Outdoor Gym Hurdles
Unisport

Wooden Outdoor Gym Hurdles

Article number: T.15 / 605982 (Larch)

5 hurdles at the same height.

Muscle groups trained: legs, abdomen, and back.

Measurements:
Length (mm): 3695
Width (mm): 1000
Height (mm): 300


Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.

规格
  • Length (mm): 3695
    Width (mm): 1000
    Height (mm): 300

技术规格
  • 唯一参考wooden-outdoor-gym-hurdles
  • 产品系列Outdoor activities
  • 产品组合Outdoor gym
  • 类型对象(单个对象)
  • 发布日期2024-01-22
  • 版本号1
相关
  • 主材料木头
  • 次要材料木头
分类
  • BIMobject 类别运动和娱乐 - 室外健身器械

发售地区

欧洲
丹麦
挪威
瑞典
芬兰