我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

;

DE Pureone TWP 37 40 mm

唯一参考号: DE_MAT_GLW_PUO_TWP_37_40_1
品牌: URSA
产品系列: URSA PURE ONE
产品组: Insulation
宽度 (毫米): 1000
高度 (毫米): 1000
深度 (毫米): 40
发布日期: 2019-01-11
版本号: 1
类型: 对象(单个对象)
下载 (3)
URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.

URSA PUREONE Trennwandplatte is used in room partition walls in dry wall construction (WTR) as well as in ceilings (DI) and in timber frame construction (WH). It is ideal for constructions with sound and fire protection requirements, e.g. F30 / F90. The product is good thermal insulating, very good sound absorbing, non-flammable, stable, formaldehyde-free. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD.
Dimensions: 1.250x625mm


材料(主): Mineral wool
材料(次):
设计于: Germany
制造于: Germany
净重 (千克): 0.64

BIMobject类别: Building Materials - Insulation
IFC分类: Material
UNSPSC名称: Insulation
UNSPSC代码: 3014
Uniclass 1.4 代码: L66183
Uniclass 1.4 描述: Insulating board
Uniclass 2.0 代码: PR-45-06-50
Uniclass 2.0 描述: Mineral Wool Insulation
Uniclass 2015 代码: Pr_25_57_06_53
Uniclass 2015 描述: Mineral wool insulation
NBS Reference 代码: 45-06-50
NBS Reference 描述: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass编号: 23-13 25 19 13 11
OmniClass标题: Fiberglass Blanket Thermal Insulation
这个产品提供于:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

名称
Application Insulation
Color Light Brown
Flame Spread Index Euroclass A1
Material Mineral wool
Sheathing Without coating
Size thickness 50 mm; length 1,25 m; width 0,625 m
Thermal Insulance Lambda (design) = 0,037 W/(mK) / Lambda (calc.) = 0,038 W/(mK)
Thermal Resistance 1,3157
Thickness 50
Type Panel
Vapor Permeability < 1
Water Barrier ≤ 1 kg/m2

System Family Properties

MaterialProperties

名称
Fire rating Euroclass A1
Permeability 1
R-value 1.3157
Specific heat 1030
λ-value 0.038

所有 BIM 对象都来自于得到确认和批准的真实制造商