Two component epoxy resin moisture vapor retarder for concrete substrates with high residual moisture. UZIN PE 460 can also be used as a surface hardener for absorbent substrates and as a bonding agent.
规格
Applications
Interior & exterior use
Use as a MVR over mechanically prepared concrete substrates up to 100% RH*
Surface consolidation of weak substrates
Bonding over abraded ceramic tile, stone and terrazzo surfaces, existing substrates with adhesive residues (including water soluble adhesive residues), smoothing compounds, certain metals and non-absorbent surfaces
Use with UZIN KR 518 two-component joint filler
Fast-track installations with the addition of UZIN Epoxy Accelerator* (3.5 hr. dry time)
Use with radiant floor heating systems (obtain technical advice)
*See “Application Instructions” for additional information.
Properties
Water and solvent free • Easy application, very low odor
Water and frost resistant • Excellent protection from the elements
Alkali resistant • Controls substrate conditions up to pH of 14
Compliant with ASTM F3010 • Meets standard practice requirements for moisture mitigation systems under resilient floor coverings