发布您的产品
Vaddio 1ft Drop Down Mount for Small PTZ Cameras
Vaddio 1ft Drop Down Mount for Small PTZ Cameras
    Vaddio

    Vaddio 1ft Drop Down Mount for Small PTZ Cameras

    Vaddio 535-2000-290 12 Drop Down Mount 12 extension. Heavy gauge steel construction Extends approx. 1-foot below ceilingEasily install a compact PTZ camera into locations wherewall mounting a camera is not possibleWith a heavy gauge steel constructionThe Vaddio 535-2000-290 12 Drop Down Mount is designed to allow integrators to easily install a compact PTZ camera into locations where wall mounting a camera is not possible. This mount fits Vaddio model 50, 70 and 100 PTZ Cameras. It is also compatible with Polycom PowerCam, TANDBERG WAVE II and LifeSize PTZ Cameras.The 535-2000-290 features a heavy gauge steel construction with black powder coat paint which provides a tough, attractive and lasting finish. It extends approx. 1-foot below the ceiling.

    As Featured on Amazon.com

    #Vaddio #DropDownMount #PTZCameras

    规格
    • Specifications

      Color: Black
      Certifications: CE Approved, FCC Approved, TAA Compliant
      Product Width: 5.19" (13.18 cm)

      Product Height: 13" (33.02 cm)
      Product Depth: 8.25" (20.96 cm)
      Warranty: 2 years

    技术规格
    • 唯一参考Vaddio-1ft-Drop-Down-Mount-for-Small-PTZ-Cameras
    • 产品系列Video Camera
    • 产品组合In-Ceiling Mount
    • 类型对象(单个对象)
    • 发布日期2019-03-13
    • 版本号1
    相关
    • 主材料钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别电子 - 安全、摄像头和配件
    • UNSPSC 名称Video and combination video and audio presentation equipment and hardware and controllers
    • UNSPSC 代码451118
    • CSI MasterFormat 2014 代码11 52 23
    • CSI MasterFormat 2014 标题Audio-Visual Equipment Supports
    • OmniClass 编号23-29 11 11 15
    • OmniClass 标题CCTV Camera Enclosures

    发售地区

    北美
    美国