发布您的产品
Vaddio 2ft Drop Down Mount for Large PTZ Cameras
Vaddio 2ft Drop Down Mount for Large PTZ Cameras
    Vaddio

    Vaddio 2ft Drop Down Mount for Large PTZ Cameras

    Drop down ceiling mount compatible with WallVIEW PRO HD1, WallVIEW PRO EagleEye and CCU HD1 camera systems.

    Key Features:

    Fits Sony HD1, WallVIEW PRO HD1, WallVIEW CCU HD1.
    Also compatible with Polycom. EagleEye and TANDBERG Precision HD.
    Heavy gauge steel construction.
    Extends approx. 2 feet below ceiling.

    As Featured on Amazon.com

    #Vaddio #DropDownMount

    规格
    • Specifications

      Color: Black
      Certifications: CE Approved, FCC Approved, TAA Compliant
      Product Width: 11.19" (28.42 cm)

      Product Height: 25" (63.50 cm)
      Product Depth: 10.06" (25.55 cm)
      Warranty: 2 years

    技术规格
    • 唯一参考Vaddio-2ft-Drop-Down-Mount-for-Large-PTZ-Cameras
    • 产品系列Video Camera
    • 产品组合In-Ceiling Mount
    • 类型对象(单个对象)
    • 发布日期2019-03-13
    • 版本号1
    相关
    • 主材料钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别电子 - 安全、摄像头和配件
    • UNSPSC 名称Video and combination video and audio presentation equipment and hardware and controllers
    • UNSPSC 代码451118
    • CSI MasterFormat 2014 代码11 52 23
    • CSI MasterFormat 2014 标题Audio-Visual Equipment Supports
    • OmniClass 编号23-29 11 11 15
    • OmniClass 标题CCTV Camera Enclosures

    发售地区

    北美
    美国