发布您的产品
Vaddio ConferenceSHOT AV Bundle with TableMIC 1
Vaddio ConferenceSHOT AV Bundle with TableMIC 1
Vaddio ConferenceSHOT AV Bundle with TableMIC 1
Vaddio ConferenceSHOT AV Bundle with TableMIC 1
    Vaddio

    Vaddio ConferenceSHOT AV Bundle with TableMIC 1

    Complete USB 3.0 conferencing for small spaces. Use the ConferenceSHOT AV camera and speaker with one tabletop microphone. Available in silver/black or white.

    Key Features:

    HD PTZ Camera with 10x zoom, 74° HFOV.
    TableMIC Microphone with 360° coverage and echo cancellation.
    Powered 20-watt speaker with robust audio.
    Administration and control via web interface.

    As Featured on Amazon.com

    #Vaddio #ConferenceSHOT #AVBundle

    规格
    • Specifications

      Color: White
      Certifications: CE Approved, FCC Approved
      Product Weight: 5.07 lbs (2.3 kg)
      Signal Type: USB 2.0, USB 3.0, Audio, IP-Streaming
      Power Type: PoE+
      Input Ports: EZMic, USB 3.0
      Output Ports: USB 3 Type B, IP-Streaming, Audio
      Zoom10x
      Field of View 74° Wide End to 7.6° Tele End
      Estimated Room Size: Small Conference Room, Large Conference Room
      Minimum Illumination: 0.4 Lux (F1.6)
      Browser-based User Interface for Remote Control: Built-in
      Control Method: Joystick, Web UI, Touch Screen, Telnet, RS-232 and IR Remote

    技术规格
    • 唯一参考Vaddio-ConferenceSHOT-AV-Bundle-with-TableMIC-1
    • 产品系列Video Camera
    • 产品组合System
    • 类型对象(单个对象)
    • 发布日期2019-03-13
    • 版本号1
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别电子 - 安全、摄像头和配件
    • UNSPSC 名称Video and combination video and audio presentation equipment and hardware and controllers
    • UNSPSC 代码451118
    • CSI MasterFormat 2014 代码11 52 00
    • CSI MasterFormat 2014 标题Audio-Visual Equipment
    • OmniClass 编号23-37 15 11
    • OmniClass 标题Cameras

    发售地区

    北美
    美国