发布您的产品
VERSATEX Trimboard & Stealth Trim Systems
VERSATEX Trimboard & Stealth Trim Systems
VERSATEX Trimboard & Stealth Trim Systems
VERSATEX Trimboard & Stealth Trim Systems
VERSATEX Trimboard & Stealth Trim Systems
VERSATEX Trimboard & Stealth Trim Systems
    VERSATEX

    VERSATEX Trimboard & Stealth Trim Systems

    VERSATEX offers a comprehensive line of trimboard sizes and thicknesses. Our dedication to quality trim products translates to consistent thickness tolerances that are half the industry norm.

    VERSATEX manufacturing methods ensure dimensionally accurate boards with true 90° angles and sealed edges.

    Our trimboards are offered in two low gloss finishes, Smooth Matte and Timber Ridge, allowing you to order either Smooth/Smooth or Smooth/Timber Ridge. The VERSATEX Timber Ridge finish is designed with a more natural surface texture to compliment fiber cement and cedar.

    We also offer a cut-to- length and cut-to- width trim options to save you money by eliminating unnecessary waste on large jobs.

    规格
      • Custom lengths and widths available in “Smartpack” quantities
      • Most thicknesses can be ordered reversible – Smooth/Timber Ridge or Smooth/Smooth
      • 8/4” is subject to extended lead times
      • Sizes are also available with Peel ‘n Neat protective film applied; check with your local retailer for availability.
      • Trim is available in two finishes, Smooth Matte and Timber Ridge.
      • Our PVC trimboards are available in Smooth/Smooth or Smooth/Timber Ridge.
      • Timber Ridge has a natural surface texture that compliments fiber cement and cedar.
      • Our PVC trim is cut with a proprietary system to keep the edges clean and dimensionally accurate with true 90° angles.
      • We offer a cut-to-length and cut-to-width trim option in half-unit quantities, saving money by eliminating unnecessary waste.
    技术规格
    • 唯一参考versatex-trimboard
    • 产品系列PVC Trim
    • 产品组合Trimboard
    • 类型对象(单个对象)
    • 发布日期2024-10-17
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 建筑材料
    • CSI MasterFormat 2014 代码06 82 00
    • CSI MasterFormat 2014 标题Composite Trim
    • OmniClass 编号23-13 37 23 21
    • OmniClass 标题Trims, Edgings, Capping

    发售地区

    北美
    加拿大
    美国