设置您的位置和语言,优先使用本地化信息。 继续
Maarten Table H74 200x80
viccarbe

Maarten Table H74 200x80

4.3 out of 5 stars4.3(6 reviews)
Table system is based on a technical minimalist leg solution that does not need a structure and can be attached directly to the tabletop. Having no structure and a tabletop thickness of 30 mm it acquires great visual lightness. There are endless uses, finishes and formats with this innovative system.
规格
  • Maarten is a collection of tables and complements that allows m any compositions and finishes. The legs, which come in heights of 30 or 74 cm, are made from calibrated steel, powder coated in thermoreinforced polyester. Available in white, black, fluorescent orange or a stained oak veneer with the finishes of our collection. The 30 mm thick cover or work surface is made with microtextured MDF. It is lacquered with one of our collection’s finishes, making it very scratch resistant. It also comes with a solid oak veneer, stained in mate, wenge, cognac or ash. Available in high resistance materials such as HPL with MDF for heavy contract use.
技术规格
  • 唯一参考Maarten-Table-H74-200x80
  • 产品系列Maarten
  • 产品组Maarten Table
  • 类型对象(单个对象)
  • 发布日期2021-07-02
  • 版本号1
  • 高度 (mm)740
  • 宽度 (mm)2000
  • 深度 (mm)800
相关
  • 主材料MDF
  • 次要材料
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
  • 净重 (Kg)46.1
分类
  • BIMobject 类别家具 - 桌子