发布您的产品
VAX Door Controller
Vicon

VAX Door Controller

VAX Software and Hardware

VAX Access Control Hardware


  • Unique optional over-the-door design with built-in request to exit PIR sensor
  • One and two door models
  • Powered by PoE, including door hardware
  • Built-in diagnositics interface
  • Compatible with standard reader hardware
技术规格
  • 唯一参考vicon-vax-door-controller
  • 产品系列Access Controls
  • 产品组VAX Software and Hardware
  • 类型对象(单个对象)
  • 发布日期2017-06-05
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 安全、摄像头和配件
  • Uniclass 2015 代码Ss_75_40
  • Uniclass 2015 说明Security systems
  • CSI MasterFormat 2014 代码11 97 00
  • CSI MasterFormat 2014 标题Security Equipment
  • OmniClass 编号23-29 11 00
  • OmniClass 标题Security Detection and Monitoring
  • CSI UniFormat II 代码D5030
  • CSI UniFormat II 标题Communications & Security
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
瓦利斯和富图纳