使用我们的服务即表明您同意我们使用 cookie here !

I agree
;

Vic Suction Diffuser Vic 731-D

唯一参考号: victaulic-no-731-d-suction-diffuser
品牌: Victaulic
产品系列: Piping Methods
产品组: Pipework Fittings
发布日期: 2019-01-17
版本号: 1
类型: 对象(单个对象)
下载 (18)
Vic Suction Diffuser Style 731-D. For further details contact www.Victaulic.com


材料(主): Carbon Steel
材料(次):
设计于: United States
制造于: United States

BIMobject类别: 管道 - 管道
IFC分类: Pipe Fitting
Uniclass 1.4 代码: L73121
Uniclass 1.4 描述: Pipes and fittings
Uniclass 2.0 代码: PR-62-64
Uniclass 2.0 描述: Pipe Fittings
Uniclass 2015 代码: Ac_10_40_63
Uniclass 2015 描述: Pipe fitting
NBS Reference 代码: 62-64
NBS Reference 描述: Pipe Fittings
OmniClass编号: 23-27 43 00
OmniClass标题: Pipe Fittings
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
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
Plumbing - Pipes

名称
Colour Orange
Material Ductile Iron
Nominal Size 50 mm — 300 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Colour Orange
Material Ductile Iron

BIMobject®