发布您的产品
Basin - Semi-Recessed Basin - Zentrum Series - VitrA
Basin - Semi-Recessed Basin - Zentrum Series - VitrA
Basin - Semi-Recessed Basin - Zentrum Series - VitrA

    Basin - Semi-Recessed Basin - Zentrum Series - VitrA

    Zentrum series that is functional and ergonomic with every direction ,offers bathroom with practical, aesthetic and functional due sinks offered in different sizes, Washbasin in 45-55-60-65 cm width and a half counter options are available. Zentrum Washbasin with non Water splashing with deep inside containers, provides a clean area of use.

    Product code: 5635B003-0001

    规格
    • Zentrum Recessed Basin, 50cm with Middle Tap Hole, with Overflow Holes

    技术规格
    • 唯一参考5635B003-0001
    • 产品系列Sanitaryware & Complementary Products
    • 产品组合WashBasins
    • 类型对象(单个对象)
    • 发布日期2020-02-10
    • 版本号1
    • 高度 (mm)165
    • 宽度 (mm)495
    • 深度 (mm)425
    相关
    • 主材料陶瓷
    • 次要材料玻化瓷
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)12.63
    分类
    • BIMobject 类别卫生 - 盆
    • IFC 分类卫浴终端
    • ETIM 代码EC011550
    • ETIM 名称Washbasin
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_96
    • Uniclass 2015 说明Wash basins, sinks and troughs
    • CSI MasterFormat 2014 代码22 41 16
    • CSI MasterFormat 2014 标题Residential Lavatories and Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks
    • CSI UniFormat II 代码D20
    • CSI UniFormat II 标题PLUMBING

    发售地区

    欧洲 亚洲 非洲 大洋洲