发布您的产品
Bath Mixer - Bathtub Faucet - From Floor - With Hand Shower - Suit L Series - VitrA
Bath Mixer - Bathtub Faucet - From Floor - With Hand Shower - Suit L Series - VitrA
Bath Mixer - Bathtub Faucet - From Floor - With Hand Shower - Suit L Series - VitrA

    Bath Mixer - Bathtub Faucet - From Floor - With Hand Shower - Suit L Series - VitrA

    Bath Mixer - Bathtub Faucet - From Floor - With Hand Shower - Suit L Series - VitrA

    Gold

    Product code: A4128723

    规格

    技术规格
    • 唯一参考A4128723
    • 产品系列Faucets&Shower systems&Accessories
    • 产品组合Faucets - Bath&Shower Mixer
    • 类型对象(单个对象)
    • 发布日期2021-09-22
    • 版本号1
    • 高度 (mm)962
    • 宽度 (mm)162
    • 深度 (mm)305
    相关
    • 主材料黄铜
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)8.6
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EC010862
    • ETIM 名称Bath mixing tap
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20_87_09
    • Uniclass 2015 说明Bath taps
    • CSI MasterFormat 2014 代码22 40 00
    • CSI MasterFormat 2014 标题Plumbing Fixtures
    • OmniClass 编号23-31 11 19
    • OmniClass 标题Faucet Mixing Valves
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲 非洲 大洋洲
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
    瓦利斯和富图纳