发布您的产品
Shower Head Connection Pipe - Origin Series - VitrA
Shower Head Connection Pipe - Origin Series - VitrA
Shower Head Connection Pipe - Origin Series - VitrA

    Shower Head Connection Pipe - Origin Series - VitrA

    Connection Pipe - 90 Degree

    Shower Head Bracket - Built-in Hand Shower Head Bracket Exposed part

    Product code: A4263123

    技术规格
    • 唯一参考A4263123
    • 产品系列Faucets&Shower systems&Accessories
    • 产品组Shower Systems - Shower Heads
    • 类型对象(单个对象)
    • 发布日期2021-10-26
    • 版本号1
    • 高度 (mm)75
    • 宽度 (mm)58
    • 深度 (mm)89
    相关
    • 主材料黄铜
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)0.48
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EC011383
    • ETIM 名称Shower head
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20_87_76
    • Uniclass 2015 说明Shower heads
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 19
    • OmniClass 标题Shower Head Fixtures
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲 非洲 大洋洲