发布您的产品
Basin Mixer - For Kids - Sento Kids Series - VitrA
Basin Mixer - For Kids - Sento Kids Series - VitrA
Basin Mixer - For Kids - Sento Kids Series - VitrA
Basin Mixer - For Kids - Sento Kids Series - VitrA
Basin Mixer - For Kids - Sento Kids Series - VitrA

    Basin Mixer - For Kids - Sento Kids Series - VitrA

    Sento Kids Basin Mixer - For Kids

    Product code: A42666

    技术规格
    • 唯一参考A42666
    • 产品系列Faucets&Shower systems&Accessories
    • 产品组Faucets - Basin Mixer
    • 类型对象(单个对象)
    • 发布日期2021-01-15
    • 版本号1
    • 高度 (mm)183
    • 宽度 (mm)60
    • 深度 (mm)150
    相关
    • 主材料黄铜
    • 次要材料
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)1.96
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EG017610
    • ETIM 名称Sanitary taps
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20_87_98
    • Uniclass 2015 说明Washbasin taps
    • CSI MasterFormat 2014 代码22 40 00
    • CSI MasterFormat 2014 标题Plumbing Fixtures
    • OmniClass 编号23-31 11 19
    • OmniClass 标题Faucet Mixing Valves
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲 非洲 大洋洲